Drive systems for mobility solutions

For a mobile world.

It is hard to imagine everyday life without mobility. Whether on the road, the bike trail, in the logistics sector, or under water, maxon drive systems for mobility solutions get things moving reliably and efficiently.

Our mobility solutions get things moving.

  • Since

    2012

    we have been developing and manufacturing components for Formula 1.

  • Just under

    1.9

    kg

    is the weight of our BIKEDRIVE AIR e-bike drive.

  • Up to

    5 kW

    is the peak power delivered by our drives for active suspension control.

Drives

Power, compact size, and energy efficiency.

Robot joint

The compact and modular design of maxon’s robot joints is optimized for power and size. A variety of options are available, such as hollow shafts, torque sensors, brakes, and electronics. The robot joints are integrated systems and can be built according to the customers’ wishes.

  • High level of integration in the structure of the machine
  • High torques due to multi-pole external rotor
  • Plenty of space for cable glands
  • High overload capacity
  • Hall sensors
  • Thermal sensors (NTC)

Wheel drive

The maxon wheel drive is a compact solution for AGVs and self-driving vehicles in intralogistics and outdoor applications.

  • Highly efficient
  • Compact
  • Modular
  • Extremely reliable
  • Perfectly adaptable components

BIKEDRIVE AIR

The maxon BIKEDRIVE AIR light e-bike system is mounted out of sight inside the frame. Only an inconspicuously integrated control element on the top tube hints at the extra power hidden in the bike. The system is suitable for all bike types and offers especially natural handling.

  • System weight 3.5 kg
  • Maximum torque 40 Nm
  • Maximum power 250 W
  • Battery 250 Wh + Range Extender 250 Wh
  • Efficient, quiet, connected

EC-i motors

To make autonomous driving safe, LiDAR technology is used. It features laser scanners consisting of a laser diode and receiver in a motorized, rotating head. maxon flat motors with compact servo controllers are optimal for this. 

  • Highly dynamic due to internal, multi-pole rotor
  • Mechanical time constants of less than three milliseconds
  • High torque density
  • Speeds of up to 15 000 rpm

Go to shop
210500_Maxon_Explosion_Anydrive_Reduziert (1)

Configurations

Every project needs new ideas.

That’s why maxon drives are configurable. Our range includes basic solutions for the mobility sector, the components of which are optimally matched and used in a large number of applications. In addition, maxon drives can be configured to adapt to complex or highly specific project requirements.

Explore the products

Certificate

Our drives are IATF certified.

maxon is IATF certified for the development and manufacturing of electric motors and encoders. Our project management process complies with the principles of APQP and best practice standards in the automotive industry. From the very first sketch, we emphasize a multidisciplinary approach and apply the principles of DFM/DFA.

  • IATF-compliant manufacturing at two locations in Europe
  • IATF-compliant quality management system for the development of sensor-equipped motors
  • Dedicated test laboratory for qualifying our products across all development stages (DV - B-sample/PV - C-sample)
  • maxon is committed to a process of continuous evaluation and improvement
  • We meet the international standard SN EN ISO 9001 for quality management systems
  • We meet the international standard SN EN ISO 14001 for environmental management systems
  • We undergo annual audits

Electric drives for mobility solutions

Download the flyer now.

Get an initial overview of the fields of application of our mobility solutions and find out more about maxon drives for electromobility, the automotive industry, and robotics.

Project management and collaboration

Successful cooperation needs strong partners.

Drawing on our 60 years of experience, we apply our project management expertise to meet the unique demands of complex applications.

The experienced engineers and technicians in maxon’s development teams support customers from the specification phase to the start of production and beyond. Clearly defined procedures with milestones help maxon guarantee a smooth-running project with constant transparency, high flexibility, and a proactive flow of information.   

The maxon team works with customers to develop a comprehensive solution pathway. Through research and technical clarification, the most efficient and economical option is weighed up in a short time and a project organization is defined. 

Jean-Jacques Topalian

Managing Director

Shark Robotics

“Our robots require highly resilient motors that can withstand extremely harsh operating conditions.”

Xavier David Beaulieu

CTO

Vitrirover Solutions

“To enable our robots to navigate hilly terrain, the developers took some cues from Mars rovers. The solutions are the result of a long-standing partnership between Vitirover and maxon France.”

Sébastien Buemi

Racing driver

Formel E 

“I’m very happy to be part of the maxon family, since we share the same commitment to precision, persistence, and solutions in electromobility.”

Corporate Blog

Success stories

On the road, the bike path, in the logistics sector, or under water, maxon drives get things moving worldwide. 
Interview_FormulaRenault3_5_webmaxon Story

Made for extreme environments.

Gibson Technology Limited is a British company that produces control systems for the automotive industry, drive technology, engines and hybrid technology. Among other things, John Manchester, Engineering Operations Director at Gibson Technology…
Learn more
Kenshiromaxon Story

Kenshiro: Strong robot with 160 muscles.

The tendon-controlled humanoid robot created by the University of Tokyo has more than 160 artificial muscles and is the result of many years of experience. Around 100 brushless maxon motors ensures that the only 1.58 m tall robot has humanlike…
Learn more
Template DriveTech 1500x1000 motorisation de moyeumaxon Story

Hub drives – the next step for modular robots

Ross Robotics specializes in remotely operated vehicles (ROVs) that are modular. The robots are designed to be made from generic parts to build small, medium, and large robots. Tools and sensors are modular too and can be plugged on to suit the…
Learn more

Frequently asked questions

  • Which applications are maxon automotive products suitable for?

    maxon products use high-quality magnetic materials to achieve extremely compact motors. Our drives are therefore suitable for all applications involving space constraints, high torque, or difficult environmental conditions.

  • Are there COTS products for automotive applications?

    We develop specific solutions according to our customers’ needs. For small quantities, maxon catalog products can be used for initial functional samples. These comply with ISO 9001.

  • Which products are IATF certified?

    maxon is IATF certified for the development and manufacturing of customized drive components and systems (motor and encoder).

  • How much torque is provided by the maxon BIKEDRIVE AIR light e-bike drive?

    40 Nm maximum.

Contact

What challenges are you facing?

Our experts for mobility solutions are happy to help you.