Quality
Good is not good enough for us.
Our goal is to produce and distribute the best quality, and constantly improve it. We aspire to achieve the highest standards through technical excellence and exceptional service.

As tough as they come
Drives in the maxon test laboratory.
We test all products for high vibrations, extreme temperatures, pressure loads, intense g-forces, and impact stresses. Our laboratory is equipped with high-vacuum chambers, climate-temperature systems, and oil baths reaching temperatures up to 200°C. In addition, we have a long-term testing area, where motors can be run continuously for up to 20,000 hours.
For more information on our test laboratories, refer to the brochure.
maxon
“Quality is the engine for reduced risks, lower costs, and above all, a better customer experience.”
Quality is tradition
Our certifications.
Quality is tradition at maxon: Since 1988, we have been ISO 9001 certified in Switzerland and operate a comprehensive quality management system. Regular audits of our products, structures, and processes from an external viewpoint guarantee adherence to international standards and reinforce our commitment to quality.
Our certifications streamline our customers' own approval procedures and risk evaluations.
| SN EN ISO 9001Quality Management System | SN EN ISO 14001Environmental Management System | EN 9100Aerospace Industry | SN EN ISO 13485Medical Products | ITAF 16949Automotive Industry | |
|---|---|---|---|---|---|
| Switzerland | Yes | Yes | Yes | Yes | Yes |
| Germany/Sexau | Yes | Yes | Yes | Yes | No |
| Hungary | Yes | Yes | No | No | Yes |
| Korea | Yes | Yes | No | No | No |
| USA | Yes | No | No | No | No |
| China | Yes | No | No | No | No |
| France | Yes | No | No | No | No |
| Netherlands | Yes | Yes | No | No | No |
| Downloads | Download | Download | Download | Download | Download |

For maxon quality
SN EN ISO 9001

For the environment
SN EN ISO 14001

For aerospace
EN 9100

For medical products
SN EN ISO 13485

For automotive
ITAF 16949 Ray
Contact
Any questions?
Our experts will be happy to advise you.