Brushed DC motors
High performance at an attractive cost.
Brushed DC motors can be operated without external electronics. Consequently, they are a useful alternative to BLDC motors.
maxon DC motors: Key information at a glance.
maxon DC motors are equipped with powerful permanent magnets and are suitable for applications in various sectors, from mobility to medical care to industry.
We have structured our series of brushed DC motors in accordance with key parameters to help you find the appropriate motor faster.
DCXØ 6 ... 35 mm | DC-maxØ 16 ... 26 mm | REØ 6 ... 65 mm | A-maxØ 12 ... 32 mm | |
---|---|---|---|---|
Configurable | Yes | Yes | No | No |
Size | No | No | No | No |
High power density | Yes | No | Yes | No |
Price/performance | No | Yes | No | Yes |
Additional property | NdFeB magnets | NdFeB magnets | NdFeB magnets | No |
Go to shop | Go to shop | Go to shop | Go to shop |
Our product portfolio.

DCX
High torque density and smooth running

DC-max
Optimal price-performance ratio

RE
High acceleration and 90% efficiency

A-max
Cost-optimized design due to automated manufacturing
Parvalux
DC motors from Parvalux.
Parvalux Electric Motors Ltd has been part of the maxon Group since 2018.
Our partner company also offers an extensive range of DC motors. The BR series features a robust, iron-wound rotor manufactured at low cost. DC motors from Parvalux are also available as drive motors or can be combined with Parvalux gearheads.
Diameter | ∅ 52 ... 63 mm |
---|---|
Motor length | 70 ... 125 mm |
Power | 12 ... 85 W |

Easy to configure. Large selection.
Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:
Product programs
Selection
Find the right drive system by entering a few parameters.
Selection
6000
Products with more than one million possible combinations.
Information
Downloads
CAD and product data, manuals, and software can be downloaded via the shop.
Delivery
In 11 working days
Due to fast prototyping and automated processes, configurable drives are manufactured and ready for delivery.
Global network
Customer service
The maxon sales support is available for all customer-specific queries. Worldwide.
Configuration
Your ideal drive
The online configurator guides you through all options step by step.