Gearheads
Power and Speed with Precision.
We develop and manufacture high-precision spur and planetary gearheads as well as screw drives that perfectly match maxon electric motors with respect to speed, torque, or inertia.
From Plug-and-Play to Customer-specific Solutions.
If performance is required at high torque levels and correspondingly low speeds, maxon precision gearheads come into their own. All maxon gearheads are mounted onto the selected motors on site at the factory. The motor pinion is the input gear of the first gear stage and is rigidly connected to the motor shaft.
In addition, we offer customized modifications for specialized power requirements as well as customer-specific requirements.
maxon Gearheads: Key information at a glance.
In most cases, the selection of the gearhead type is based on the maximum transmissible power. We have structured our series in accordance with key parameters to help you find the appropriate gearhead faster.
GPX | GP | GS | GP S | |
---|---|---|---|---|
Gearhead type | Planetary gearheads | Planetary gearheads | Spur gearheads | Spindle drives |
Configurable | Yes | No | No | No |
Plastic version | No | ✓ (K) | ✓ (K) | No |
Ceramic version | ✓ (C) | ✓ (C) | No | No |
Reinforced version | ✓ (HP, UP) | ✓ (HP) | ✓ (V) | No |
Heavy-duty version | No | ✓ (HD) | No | No |
Version with reduced backlash | ✓ (LZ) | ✓ (BZ) | ✓ (VZ) | No |
Sterilizable version with high input speed | ✓ (SPEED) | No | No | No |
Size | Ø4 ... 70 mm | Ø6 ... 81 mm | Ø12 ... 45 mm | Ø6 ... 21 mm |
Go to shop | Go to shop | Go to shop | Go to shop |
Our product portfolio.

Planetary gearheads
High power in a compact design

GPX gearheads
Configurable planetary gearheads

Spur gearheads
Perfect for low torques

Screw drives
For powerful and precise linear motion
Gearheads from Parvalux
Parvalux gearheads.
Since 2018, Parvalux Electric Motors Ltd has been part of the maxon Group. Parvalux gearheads are rugged, reliable, and designed for a wide range of applications. The product portfolio includes inline and angular outputs with options for worm, spur, and planetary gearheads.

Easy to configure. Large selection.
Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:
Product programs
Selection
Find the right drive system by entering a few parameters.
Selection
6000
Products with more than one million possible combinations.
Information
Downloads
CAD and product data, manuals, and software can be downloaded via the shop.
Delivery
In 11 working days
Due to fast prototyping and automated processes, configurable drives are manufactured and ready for delivery.
Global network
Customer service
The maxon sales support is available for all customer-specific queries. Worldwide.
Configuration
Your ideal drive
The online configurator guides you through all options step by step.