Brushless DC motors with ironless or iron core winding.
Dynamic. Durable. Highly efficient.
Brushless DC motors from maxon offer a longer service life and higher speeds than brushed DC motors. In addition, they are maintenance-free. This makes them ideal for use in fit-and-forget applications.
maxon BLDC motors: Key information at a glance.
The use of an electronic controller ensures high-precision speed and torque control.
We have structured our series of BLDC motors in accordance with key parameters to help you find the appropriate motor faster.
ECX SPEED∅ 4 ... 22 mm | ECX TORQUE∅ 22 mm | IDX Motor□ 56 ... 70 mm | ECX FLAT∅ 32 mm | EC∅ 22 ... 60 mm | EC-max∅ 16 ... 40 mm | EC-4pole∅ 22 ... 32 mm | EC-i∅ 30 ... 52 mm | EC flat∅ 9.2 ... 90 mm | EC frameless flat∅ 43 ... 90 mm | EC frameless DT∅ 54 mm | |
---|---|---|---|---|---|---|---|---|---|---|---|
Ironless winding | Yes | No | No | No | Yes | Yes | Yes | No | No | No | No |
Internal rotor | Yes | Yes | Yes | No | Yes | Yes | Yes | Yes | No | No | Yes |
Configurable | Yes | Yes | Yes | Yes | No | No | No | No | No | No | No |
Size | No | No | No | No | No | No | No | No | No | No | No |
High speed | Yes | No | No | No | Yes | Yes | Yes | No | No | No | No |
High torque | Yes | Yes | Yes | Yes | No | No | Yes | Yes | Yes | Yes | Yes |
Dynamic | No | Yes | Yes | No | No | No | Yes | No | No | No | Yes |
Price/performance | No | No | No | Yes | No | Yes | Yes | Yes | Yes | No | No |
Additional property | Sterilizable version | No | IP65 protection | Short (flat) design | IP54 and heavy-duty version | No | No | Short (flat) design | Short (flat) design | Without housing, short (flat) design | Without housing, hollow shaft |
Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop |
Our product portfolio.

ECX SPEED
Extremely fast and quiet

ECX TORQUE
Multi-pole internal motor with high torque

IDX
Power in industrial housings

ECX FLAT
High torques in confined spaces

EC
Maximized life span

EC-max
A long service life at the best price

EC-4pole
That is top performance: ∅ 30 mm, 200 W

EC-i
A powerhouse for the smallest spaces

EC flat
Best price for high torques

EC frameless flat
A dynamic motor for robotics

EC frameless DT
Even more dynamics for robotic drives
Parvalux
BLDC motors from Parvalux.
Since 2018, Parvalux Electric Motors Ltd has been part of the maxon Group. Parvalux offers an extensive range of brushless DC motors that are exclusively available from maxon as standalone BLDC motors or in combination with inline or angular gearheads. The motors provide high starting torque, outstanding power density, and quiet operation.

Easy to configure. Large selection.
Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:
Product programs
Selection
Find the right drive system by entering a few parameters.
Selection
6000
Products with more than one million possible combinations.
Information
Downloads
CAD and product data, manuals, and software can be downloaded via the shop.
Delivery
In 11 working days
Due to fast prototyping and automated processes, configurable drives are manufactured and ready for delivery.
Global network
Customer service
The maxon sales support is available for all customer-specific queries. Worldwide.
Configuration
Your ideal drive
The online configurator guides you through all options step by step.