Compact drives
maxon IDX: The plug-and-play solution.
The highly dynamic and powerful drive package: A brushless maxon BLDC motor combined with an EPOS4 positioning controller and a gearhead inside a high-quality industrial housing.
Key information at a glance.
Although the IDX motor is only 56 mm or 70 mm in size, its performance is equivalent to that of a motor with a 25% larger footprint. IDX drives combine power with small space requirements. As a configuration option, the IDX is also available without the EPOS4 positioning controller.
We have summarized the key properties of the IDX drives to help you find the appropriate drive faster.
![]() | ![]() | |
---|---|---|
Nominal speed | 6000 rpm | 6000 ... 3200 rpm |
Nominal voltage | 24 / 48 V | 24 / 48 / 60 V |
Drive length | 120 ... 170 mm | 141 ... 211 mm |
Power | 180 ... 280 W | 550 ... 750 W |
Additional property | EtherCAT, CANopen, IO | EtherCAT, CANopen, IO |
Go to shop | Go to shop |
IDX
High power density, easy commissioning.
The IDX series is suitable for all applications that require low-voltage BLDC motors. They offer flexibility for use in industrial, robotic, and intralogistic applications as well as production machinery with X-, Y-, and Z-axis movements.
IDX drives provide all those connection options as standard that can be adjusted to specific requirements. After plug-in, they are ready to use, as they have been preconfigured before delivery.
Dimension | □56 / 70 mm |
---|---|
Drive length | 120 ... 211 mm |
Power | 180 ... 750 W |
Rated torque | up to 3167 mNm |
Drive speed | up to 6000 rpm |

textfocus.advantages
High power density
IP65 protection class
Industrial housing is protected against water and dust.
High continuous torque
Ready for Industry 4.0
Integrated electronics for CPS, smart factory, or IoT.
Easily configured online
Perfect for robotics and logistics
Extremely flexible for use in industrial, robotic, and logistic applications.
A high-performance compact drive.
The IDX drive is available with a positioning controller, an integrated motor/speed controller (closed loop), and a temperature sensor on the winding. The IDX motor can be configured in such a way that it can be operated via an external motor controller. The high-quality version provides IP65 protection, only the output shaft must be sealed by the customer.

rexroth
The perfect platform and partnership.
ctrlX AUTOMATION is the ideal platform to extend the drive portfolio from Bosch Rexroth with powerful precision drives from maxon. As a result, customers receive a drive solution tailored to their needs and can simply integrate maxon drives into their existing system.
Easy to configure. Large selection.
Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:
Product programs
Selection
Find the right drive system by entering a few parameters.
Selection
6000
Products with more than one million possible combinations.
Information
Downloads
CAD and product data, manuals, and software can be downloaded via the shop.
Delivery
In 11 working days
Due to fast prototyping and automated processes, configurable drives are manufactured and ready for delivery.
Global network
Customer service
The maxon sales support is available for all customer-specific queries. Worldwide.
Configuration
Your ideal drive
The online configurator guides you through all options step by step.