maxon Story

Shrink wrap packaging system.

Topics

Kota 33 1500x1000Kota 33 1500x1000

Industrial automation is becoming increasingly necessary for industries. The agri-food sector is one of the industries making this transition. A Turkish company designs machines to automate this industry, using systems driven by Varvel gear motors, which are available in the MDP range for delivery within 48 hours.

Automation of the agri-food sector

With automation, the food and beverage industry can achieve consistent product quality, increased efficiency, faster packaging processes, and reduced handling.

B Kota 15 1500x1000

A Turkish company active in this sector produces over 40 different models and types of machines, including manual shrink wrapping machines, shrink wrapping machines with sealing, and high-capacity shrink wrapping machines with continuous bonding technology. 

The machines from the Turkish company automatically detect differently sized products and maintain consistent packaging quality. They are ideal for frequent changes in product size, and feature easy operation, perfect thermal insulation, and ceramic-coated sealing blades. The company also offers projects and AC solutions to allow businesses to implement packaging on production lines more quickly and efficiently.

Varvel technology at the heart of the system

The Varvel group designs and produces gearboxes and variable speed drives in Italy for low and medium power non-mobile applications in many fields, including agri-food and agriculture, industry, and automatic doors and access control.

The RT series gearboxes are renowned for their design and their exceptional reliability.

For the agri-food industry, the Turkish company uses Varvel RT series worm gear motors in sizes 28, 40, and 50 in their machines. Because the Varvel RT gear motors are of such high quality, the company’s machines are quiet, do not vibrate, and work perfectly. They allow production at high volumes, and make it easier and faster to change the wrapping film. Their models are easy to use, provide maximum output, and allow automatic firmware updates via USB.

The Varvel RT series worm gearboxes used here ensure excellent reliability in low to medium power applications. Designed for ease of maintenance and maximum performance, they are also highly versatile and adapt easily to any application. This means they can satisfy the requirements of a wide range of users. They also reduce the operating costs and environmental impact of the machines.

See also Speed reduction gearheads: what you need to know

D Kota 13 1500x1000
MRT-RT DX 1500x1000
D Kota 13 1500x1000
MRT-RT DX 1500x1000

1/2

A strong partnership with the Italian manufacturer

The Varvel group designs and produces gearboxes and variable speed drives in Italy for low and medium power non-mobile applications in many fields, including agri-food and agriculture, industry, and automatic doors and access control. Varvel is active in more than sixty countries on five continents.

Varvel is also a longtime partner of the MDP range, enabling it to combine its gearboxes with MDP knowhow in the area of high-performance AC motors. This range allows unique combinations for the creation of multi-technology gear motor designs. The MDP x Varvel range provides competitive and responsive solutions.

“Power, efficiency, and integration”

Products from the MDP x Varvel range are available from stock in the MDP e-shop, and are delivered to you within 48 hours. Contact our call center experts for technical assistance to help you work out your ideal motorization solution.

Author: maxon HQ

© by © maxon motor ag